Buy digital indicators from the online-shop
Our digital indicators, due to their compact dimensions, are particularly suited to applications with limited mounting space. The model DI10 is suited to industry-standard 4 ... 20 mA current loop signals. The power supply for the display comes directly from the current loop, so no additional power supply is needed. In addition, the models DI25 and DI32-1 have a multi-function input with a wide variety of input configurations.