Window | flat instrument glass | |
---|---|---|
Connector location | ||
Scale range
|
||
Price | € 364.53 | |
-1...0 bar | 9062394 | |
-1...+0.6 bar | 9010238 | |
-1...+1.5 bar | 9010246 | |
-1...+3 bar | 9010254 | |
-1...+5 bar | 9020241 | |
-1...+9 bar | 9020250 | |
-1...+15 bar | 9271996 | |
Price | € 304.48 | |
0...0.6 bar | 9062386 | |
0...1 bar | 9062378 | |
0...1.6 bar | 9062360 | |
0...2.5 bar | 9062351 | |
0...4 bar | 9062343 | |
0...6 bar | 9062335 | |
0...10 bar | 9062327 | |
0...16 bar | 9052399 | |
0...25 bar | 9052380 | |
0...40 bar | 9052372 | |
Price | € 392.46 | |
0...60 bar | 9052364 | |
0...100 bar | 9052356 | |
0...160 bar | 9052348 | |
0...250 bar | 9052330 | |
0...400 bar | 9052321 | |
0...600 bar | 9042393 |