Design | Standard, steel case | ||||||
---|---|---|---|---|---|---|---|
Thermowell | detachable, friction retained; | ||||||
Nominal size [NG, d1] | 63 mm | 80 mm | 100 mm | ||||
Window | Polystyrene, PS | Acrylic, (SAN) | Acrylic, (SAN) | ||||
Scale range | 0 °C ... 60 °C | 0 °C ... 120 °C | 0 °C ... 60 °C | 0 °C ... 120 °C | 0 °C ... 60 °C | 0 °C ... 120 °C | |
Insertion length [L1]
|
|||||||
Price | € 10.47 | € 7.64 | € 11.90 | € 9.07 | € 12.83 | € 10.00 | |
40 mm | 14138726 | 14138728 | 14138751 | 14138755 | 14138780 | 14138782 | |
Price | € 10.88 | € 8.05 | € 12.63 | € 9.79 | € 13.62 | € 10.79 | |
60 mm | 14138731 | 14138734 | 14138760 | 14138764 | 14138786 | 14138788 | |
Price | € 13.92 | € 11.09 | € 15.68 | € 12.85 | € 16.69 | € 13.86 | |
100 mm | 14138740 | 14138747 | 14138769 | 14138775 | 14138800 | 14138803 | |
Price | € 20.38 | € 17.55 | € 22.05 | € 19.22 | € 23.12 | € 20.29 | |
160 mm | 14139179 | 14139180 | 14139184 | 14139185 | 14139188 | 14139177 |