Design | Compact form | |||||||
---|---|---|---|---|---|---|---|---|
Material body | Steel | Stainless steel 1.4571 | Steel | Steel | Stainless steel 1.4571 | Steel | Stainless steel 1.4571 | |
Connection process side + instrument side
|
||||||||
Price | € 30.11 | € 75.42 | € 25.86 | € 30.11 | € 75.42 | € 14.95 | € 169.48 | |
Welding connector + G 1/2 LH-RH union | 9091190 | 1323270 | 9090681 | 9091211 | 1440497 | - | - | |
Price | € 39.35 | € 93.71 | € 13.48 | € 39.35 | € 93.71 | € 14.95 | € 169.48 | |
G 1/2 B male + G 1/2 LH-RH union | 9091181 | 9091220 | - | 9091203 | 9091238 | - | 14114184 | |
Price | € 110.39 | € 13.48 | € 52.48 | € 110.39 | € 14.95 | € 110.87 | ||
1/2 NPT male + 1/2 NPT female | - | 0731277 | - | 1034227 | 0763349 | - | 11585791 | |
Price | € 13.48 | € 14.95 | ||||||
G 1/2 B male + G 1/2 B male | - | - | 9090657 | - | - | 9090606 | - | |
G 3/8 B male + G 3/8 B male | - | - | - | - | - | 1318500 | - | |
G 1/4 B male + G 1/4 B male | - | - | 9090649 | - | - | 9090592 | - |