Nominal pressure | PN max. 250 bar | PN max. 400 bar | |||
---|---|---|---|---|---|
Material body | Copper alloy | Copper alloy | Steel | Stainless steel 1.4571 | |
Connection process side + instrument side
|
|||||
Price | € 40.42 | € 24.18 | € 27.55 | € 54.92 | |
G 1/2 B male + G 1/2 B female | - | 9090185 | 9090193 | 9091262 | |
Price | € 40.42 | € 31.22 | € 54.92 | ||
1/2 NPT male + 1/2 NPT female | - | - | 1213997 | 0704547 | |
Price | € 40.42 | € 51.21 | |||
G 1/4 B male + G 1/4 B female | - | - | - | 1516094 | |
Price | € 40.42 | € 54.92 | |||
1/4 NPT male + 1/4 NPT female | 14087816 | - | - | 1449605 |