Model | Digital Temperature Controller CS6S - Case 48 x 48 x 68 | Digital Temperature Controller CS6H - Case 48 x 96 x68 | Digital Temperature Controller CS6L - Case 96 x 96 x 68 | ||||
---|---|---|---|---|---|---|---|
Power supply | AC 100 ... 240 V, 50 ... 60 Hz | AC/DC 24 V | AC 100 ... 240 V, 50 ... 60 Hz | AC/DC 24 V | AC 100 ... 240 V, 50 ... 60 Hz | AC/DC 24 V | |
Control output
|
|||||||
Price | € 206.91 | € 206.91 | € 264.20 | € 264.20 | € 292.60 | € 292.60 | |
Relay | 14158880 | 14154284 | 14174707 | 14154285 | 14174730 | 14154287 | |
Price | € 206.91 | € 206.91 | € 264.20 | € 264.20 | € 292.60 | € 292.60 | |
Logic level DC 0/12 V for solid state relay | 14158795 | 14174702 | 14174709 | 14174723 | 14174732 | 14174734 | |
Price | € 217.27 | € 217.27 | € 274.55 | € 274.55 | € 302.96 | € 302.96 | |
Analog current signal (4 ... 20 mA) | 14161624 | 14174703 | 14174718 | 14174725 | 14174733 | 14174737 |