Bonnet design | Standard | ||||
---|---|---|---|---|---|
Design | Needle valve | Multiport Needle valve | |||
Vent connection | without | M8 female laterial bleeder with plug | 1/4" NPT female with plug | 2nd Port with plug, 3rd Port with bleeder | |
Nominal pressure | 6000 psi / 420 bar | 6000 psi / 420 bar | 6000 psi / 420 bar | 6000 psi / 420 bar | |
Connection process side + instrument side
|
|||||
Price | € 89.25 | € 96.73 | € 96.73 | € 148.75 | |
1/4 NPT female - 1/4 NPT female | 14364521 | 14356072 | 81640189 | - | |
Price | € 96.40 | € 103.87 | € 103.87 | € 148.75 | |
1/4 NPT male - 1/4 NPT female | 57410480 | 48759104 | 84027176 | - | |
Price | € 89.25 | € 96.73 | € 96.73 | € 148.75 | |
3/8 NPT female - 3/8 NPT female | 31186032 | - | - | - | |
Price | € 89.25 | € 96.73 | € 96.73 | € 148.75 | |
1/2 NPT female - 1/2 NPT female | 14370932 | 14275670 | 68161504 | 14275424 | |
Price | € 96.40 | € 103.87 | € 103.87 | € 155.90 | |
1/2 NPT male - 1/2 NPT female | 47442988 | 14275445 | 14298395 | 14275438 | |
Price | € 121.38 | € 96.73 | € 96.73 | ||
3/4 NPT female - 3/4 NPT female | 47463358 | - | - | - | |
Price | € 89.25 | € 96.73 | € 96.73 | ||
G 1/4 female - G 1/4 female | 14372364 | - | - | - | |
Price | € 89.25 | € 96.73 | € 96.73 | ||
G 3/8 female - G 3/8 female | 81648759 | - | - | - | |
Price | € 89.25 | € 96.73 | € 96.73 | ||
G 1/2 female - G 1/2 female | 14275411 | 58454973 | 57414334 | - | |
Price | € 96.40 | € 103.87 | € 103.87 | ||
G 1/2 male - G 1/2 female | 81640224 | 14275661 | 57408001 | - | |
Price | € 114.24 | € 144.32 | € 144.32 | ||
G 3/4 female - G 3/4 female | 31231384 | - | - | - | |
Price | € 136.85 | € 144.32 | € 144.32 | ||
M20x1,5 male - M20x1,5 female | 81640785 | 81640786 | 36695554 | - |