Nominal size [NG, d1] 60 mm
Scale range -40 ... +40°C 0 ... 120°C 0 ... 250°C
Switch rating
Price € 345.07 € 345.07 € 355.67
5 A non-inductive at max. 250VAC 50/60Hz 13474783 12291804 12291863
Price € 363.02 € 363.02 € 373.62
10 A non-inductive at max. 250VAC 50/60Hz 14305950 13474813 13474830