Process connection | G 1/4 A DIN EN ISO 1179-2 | G 1/2 B EN 837 | ||
---|---|---|---|---|
Sealing | NBR | copper | ||
Permissible medium temperature | -20...+100°C | -30...+100°C | ||
Output signal | 4...20 mA, 2-wire | 4...20 mA, 2-wire | 0 ... 10 V, 3-wire | |
Power supply | DC 8...35 V | DC 8...35 V | DC 12...35 V | |
Measuring range
|
||||
Price | € 436.43 | € 436.43 | € 436.43 | |
0...0.4 bar gauge | 14071221 | 14071126 | 14071196 | |
0...0.6 bar gauge | 14071223 | 14071128 | 14071197 | |
Price | € 334.12 | € 334.12 | € 334.12 | |
0...1 bar gauge | 14071224 | 14071133 | 14071198 | |
0...1.6 bar gauge | 14071225 | 14071134 | 14071199 | |
0...2.5 bar gauge | 14071232 | 14071135 | 14071200 | |
0...4 bar gauge | 14071233 | 14071137 | 14071201 | |
0...6 bar gauge | 14071235 | 14071139 | 14071202 | |
0...10 bar gauge | 14071237 | 14071141 | 14071203 | |
0...16 bar gauge | 14071238 | 14071142 | 14071204 | |
0...25 bar gauge | 14071239 | 14071144 | 14071205 | |
0...40 bar gauge | 14071245 | 14071145 | 14071206 | |
0...60 bar gauge | 14071248 | 14071146 | 14071207 | |
0...100 bar gauge | 14071252 | 14071148 | 14071208 | |
0...160 bar gauge | 14071254 | 14071149 | 14071209 | |
0...250 bar gauge | 14071268 | 14071151 | 14071210 | |
0...400 bar gauge | 14071271 | 14071153 | 14071211 | |
0...600 bar gauge | 14071275 | 14071155 | 14071212 | |
Price | € 388.68 | € 504.64 | € 436.43 | |
0...1000 bar gauge | - | 14071157 | 14071213 | |
Price | € 388.68 | € 388.68 | € 388.68 | |
-1...0 bar gauge | 14071217 | 14071123 | 14071195 |