Process connection | TRI-Clamp (ASME BPE) | VARINLINE® | BioControl® | Union nut DIN 11851 | |
---|---|---|---|---|---|
Size / Design | DN 1" for tubes acc. to ASME BPE | Form N, DN 40 | size 50, (Mounting-Diameter 50,0 mm) | Conical coupling DN 40 | |
Insertion length [U1]
|
|||||
Price | € 664.70 | € 737.65 | € 731.55 | € 698.95 | |
30 mm | 14424781 | - | - | - | |
Price | € 641.58 | € 737.65 | € 731.55 | € 698.95 | |
50 mm | 14025711 | 14025712 | 14025713 | 14025715 | |
Price | € 649.35 | € 745.42 | € 739.32 | € 706.72 | |
100 mm | 14057862 | 14057864 | 14057866 | 14057869 | |
Price | € 652.44 | € 748.51 | € 742.41 | € 709.81 | |
150 mm | 14057863 | 14057865 | 14057868 | 14057871 |