Technical Information
Specifications according to data sheet
TE 67.17
Case material
Plastic, pure white, UV-restistant
Ingress protection [IP]
IP65
Mounting accessories
With mounting set
Standard article
Technical Information
Specifications according to data sheet
TE 67.17
Case material
Plastic, pure white, UV-restistant
Ingress protection [IP]
IP65
Mounting accessories
With mounting set
Standard article
available in stock
available after production
not available in the online shop
–
not available
available in stock
available after production
not available in the online shop
–
not available
Measuring element
1xPt1000 / 2-wire / class F 0.3, EN 60751
1xPt100 / 2-wire / class F 0.3, EN 60751
Probe design
Price
€ 24.42
€ 24.42
Measuring element integrated in the housing
14078343
14078349
Price
€ 43.70
€ 43.70
With external sensor sleeve
14140092
14079725