Buy thermocouples from the online-shop

Thermocouples for temperature measurement

Thermocouples generate a voltage directly dependent on temperature. They are particularly suited for high temperatures up to 1,700 °C. Instrument designs from mineral-insulated sheathed cable are very resistant against extremely high vibration loads (depending on instrument model, sensor element and wetted materials). The accuracy classes 1 and 2 apply for thermocouples in accordance with IEC 60584 as well as the standard and special classes in accordance with ASTM E230.