Order the appropriate thermowell / protection tube directly from the manufacturer

Each thermowell / protection tube is an important component of any temperature measuring point. It is used to separate the process from the surrounding area, thus protecting the environment and operating personnel, and it keeps aggressive media, high pressures and high flow velocities from the temperature probe itself. This enables the replacement of the thermometer during plant operation.